54-GC6400-02 IDL*45TRGH ST EQ F/S
10519366
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Trough Steel Roll
- Bolting Length (in): 9 in
- Bolting Width (in): 63 in
- CEMA Rating: C
- Height: 18.00
- Length: 61.00
- Net Weight: 119.00
- Roll Diameter (in): 6 in
- Roller Length (in): 19 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Idl*45 Trough Stl Eq Factory Sealed