36-GC6043-02 RTN C 4.5 DRP RBDSC FS
10519017
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic C Rubber Disc Return
- Bolting Length (in): 5 in
- Bolting Width (in): 45 in
- CEMA Rating: C
- Net Weight: 38.24
- Roll Diameter (in): 6 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Weight unit: LB
36-C6043 6x39 Rubber Disc Factory Sealed w/4.50 Drop Bracket