OBS 24-GC6042-02 RTN C 4.5 DRP SPRL FS

10518912 MFG #: Rexnord
$0.00 /
  • Material: Rubber Extrusion on Steel Backing
  • Product Type: Classic C Spiral Return
  • Net Weight: 26.24
  • Roll Diameter (in): 5.5 in
  • Weight unit: LB
24-C6042 6x27 Rubber Spiral Factory Sealed w/4.50 Drop Bracket
QTY