36-GD5312-02 IDL*35 P/A ST EQ F/S

10518886 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Training Idlers
  • Net Weight: 100.00
  • Roll Diameter (in): 5 in
  • Weight unit: LB
Idl*35 P/A Stl Eq Factory Sealed
QTY