30-GC6049-02 RTN IMP 4.5 DRP FS -C

10518852 MFG #: Rexnord
$0.00 /
  • Material: Rubber Impact
  • Product Type: Classic C Return & Flat Steel Roll
  • Net Weight: 57.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
Rtn Impact 4.5drop Factory Sealed -C
QTY