36-GC6302-01 IDL*35TRGH IMP EQ R/G
10518457
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 45 in
- CEMA Rating: C
- Height: 47.00
- Length: 17.00
- Net Weight: 82.00
- Roll Diameter (in): 6 in
- Roller Length (in): 13 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00
36-C6302 Regreasable Impact Troughing Idler