60-GC6412-02 IDL*45 P/A ST EQ F/S
10518426
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 9 in
- Bolting Width (in): 69 in
- CEMA Rating: C
- Height: 18.00
- Length: 71.00
- Net Weight: 227.00
- Roll Diameter (in): 6 in
- Roller Length (in): 21 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Idl* 45 P/A Stl Eq Factory Sealed