36-GC6310-01 IDL*35 A/S ST EQ R/G
10518337
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 45 in
- CEMA Rating: C
- Net Weight: 160.00
- Roll Diameter (in): 6 in
- Roller Length (in): 13 in
- Type of Bearing: Roller
- Weight unit: LB
36-C6310 Troughing Training Idler-act Sh Chk 36-C6312 411-20010 Shoe