30-GC6052-20 IDL P/A 4.5DRP ST F/S

10518176 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Training Idlers
  • Net Weight: 133.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
Idl P/A 4.5. Drp Stl Factory Sealed
QTY