20-GB5043-21 RTN B+ 1.5 DRP RBDSC FS
10518093
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic B+ Rubber Disc Return
- Bolting Length (in): 5 in
- Bolting Width (in): 29 in
- CEMA Rating: B
- Height: 14.00
- Length: 31.00
- Net Weight: 19.00
- Roll Diameter (in): 5 in
- Roller Length (in): 23 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
20-B5043 B+ 4x23 RuB Disc Roll w/1.5 Drop Brkt