OBS 48-GC6057-01 IDL*P/A 4.5DRP SPRL R/G

10518070 MFG #: Rexnord
$0.00 /
  • Material: Rubber
  • Product Type: Classic C Training Idlers
  • Net Weight: 159.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
48-C6057 Rt Trg Idler-spiral Chk 48-C5052 and C6042 Chge Rl
QTY