30-GD6040-02 RTN D 4.5 DRP ST FS
10517890
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 39 in
- CEMA Rating: D
- Net Weight: 37.00
- Roll Diameter (in): 6 in
- Roller Length (in): 33 in
- Type of Bearing: Roller
- Weight unit: LB
30-d6040 6x32.75 Stl Roll Factory Sealed W.4.5 Drop Brkt