42-GC5052-02 IDLRTN P/A ST L/L FS
10517845
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 51 in
- CEMA Rating: C
- Height: 16.00
- Length: 13.00
- Net Weight: 157.00
- Roll Diameter (in): 5 in
- Roller Length (in): 45 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 54.00
42-C5052 Factory Sealed Return Training Idler-Pos Arm