30-GB5052-02 IDL P/A 1.5DRP L/L FS
10517705
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 39 in
- CEMA Rating: B
- Height: 14.00
- Length: 13.00
- Net Weight: 126.00
- Roll Diameter (in): 5 in
- Roller Length (in): 33 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 42.00
30-B5052 Factory Sealed Return Training Idler Pos Arm