60-GD5020-02 IDL*FLT D ST4.25RIS F/S
10517676
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 69 in
- CEMA Rating: D
- Net Weight: 74.38
- Roll Diameter (in): 5 in
- Roller Length (in): 63 in
- Type of Bearing: Roller
- Weight unit: LB
60-d5020 5x63 Roll Factory Sealed w/4.25 Rise Bracket