54-GD6203-02 IDL*20TRGH IMP UEQ F/S
10517658
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic D Trough Impact
- Bolting Length (in): 9 in
- Bolting Width (in): 63 in
- CEMA Rating: D
- Height: 18.00
- Length: 61.00
- Net Weight: 126.00
- Roll Diameter (in): 6 in
- Roller Length (in): 45 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Idl 20Trough Imp UEQ Factory Sealed