36-GB4300-20 IDL*35TRGH ST EQ R/G B+
10517653
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Trough Steel Roll
- Bolting Length (in): 7.5 in
- Bolting Width (in): 45 in
- CEMA Rating: B
- Net Weight: 48.00
- Roll Diameter (in): 4 in
- Roller Length (in): 13 in
- Type of Bearing: Roller
- Weight unit: LB
36-B4300 B+ Regreasable Troughing Idler