30-GC5202-01 IDL*20TRGH IMP EQ R/G
10517552
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 39 in
- CEMA Rating: C
- Height: 41.00
- Length: 13.00
- Net Weight: 60.00
- Roll Diameter (in): 5 in
- Roller Length (in): 11 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00
30-C5202 Regreasable Impact Troughing Idler