36-GC6212-01 IDL*20 P/A ST EQ R/G
10517499
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 45 in
- CEMA Rating: C
- Height: 21.00
- Length: 46.00
- Net Weight: 159.00
- Roll Diameter (in): 6 in
- Roller Length (in): 13 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 49.00
36-C6212 Troughing Training Idler