36-GC6020-01 IDL*FLT ST 4.25RISE R/G
10517498
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 45 in
- CEMA Rating: C
- Height: 15.00
- Length: 47.00
- Net Weight: 52.38
- Roll Diameter (in): 6 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.00
36C6020 6x39 Roll Regreasable w/4.25 Rise Bracket