48-GD5040-01 RTN D 4.5 DRP ST RG
10517393
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 57 in
- CEMA Rating: D
- Height: 17.00
- Length: 59.00
- Net Weight: 47.00
- Roll Diameter (in): 5 in
- Roller Length (in): 51 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
48-d5040 5x51 Steel Roll Regreasable w/4.5 Drop Brkt