OBS 20-GC6042-01 RTN C 4.5 DRP SPRL RG
10517360
MFG #: Rexnord
$0.00
/
- Material: Rubber Extrusion on Steel Backing
- Product Type: Classic C Spiral Return
- Height: 14.00
- Length: 31.00
- Net Weight: 23.24
- Roll Diameter (in): 6 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
20-C6042 6x23 Spiral Rubber Regreasable w/4.5 Drop Bracket