OBS 36-GC6057-01 RTN P/A SPRL L/L RG

10517155 MFG #: Rexnord
$0.00 /
  • Material: Rubber Extrusion on Steel Backing
  • Product Type: Classic C Training Idlers
  • Net Weight: 135.00
  • Roll Diameter (in): 5.5 in
  • Weight unit: LB
36-C6057 Rt Trg Idler-spiral Chk 36-C5052 and C6042 Chge Rl
QTY