60-GC5310-01 IDL*35 A/S ST EQ R/G
10517152
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 9 in
- Bolting Width (in): 69 in
- CEMA Rating: C
- Height: 18.00
- Length: 71.00
- Net Weight: 209.00
- Roll Diameter (in): 5 in
- Roller Length (in): 21 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Idl*35 A/S Stl Eq Regreasable