42-GC6025-02 FLT IMP 4.25RISE FS-C

10517047 MFG #: Rexnord
$0.00 /
  • Material: Rubber Impact
  • Product Type: Classic C Return & Flat Steel Roll
  • Net Weight: 75.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
Flat Impact 4.25rise Fs-c
QTY