42-GC5202-01 IDL*20TRGH IMP EQ R/G
10516728
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 51 in
- CEMA Rating: C
- Height: 17.00
- Length: 45.00
- Net Weight: 76.00
- Roll Diameter (in): 5 in
- Roller Length (in): 15 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 55.00
42-C5202 Troughing Impact Idler