48-GD6300-02 IDL*35TRGH ST EQ F/S
10516636
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Trough Steel Roll
- Bolting Length (in): 7.5 in
- Bolting Width (in): 57 in
- CEMA Rating: D
- Height: 24.00
- Length: 60.00
- Net Weight: 101.00
- Roll Diameter (in): 6 in
- Roller Length (in): 17 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00
Idl*35 Trough Stl Eq Factory Sealed