54-GC6201-01 IDL*20TRGH ST UEQ R/G

10516611 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Trough Steel Roll
  • Net Weight: 105.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
54-C6201 Troughing Idler-Unequal Roll
QTY