36-GC6056-01 RTN P/A RBDSC L/L RG
10516564
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 45 in
- CEMA Rating: C
- Net Weight: 146.00
- Roll Diameter (in): 6 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Weight unit: LB
36-C6056 Rt Trg Idler-disc Chk 36-C6052 and C6043 Chge Rl