30-GC6043-01 RTN C 4.5 DRP RBDSC RG
10516438
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic C Rubber Disc Return
- Bolting Length (in): 5 in
- Bolting Width (in): 39 in
- CEMA Rating: C
- Net Weight: 34.24
- Roll Diameter (in): 6 in
- Roller Length (in): 33 in
- Type of Bearing: Roller
- Weight unit: LB
30-C6043 6x33 Rubber Disc Regreasable w/4.5 Drop Brackets