48-GC6203-02 IDL*20TRGH IMP UEQ F/S
10516409
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 57 in
- CEMA Rating: C
- Height: 14.00
- Length: 60.00
- Net Weight: 97.00
- Roll Diameter (in): 6 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00
Idl*20Trough Imp UEQ Factory Sealed