30-GB5052-01 IDLRTN P/A ST L/L RG
10516363
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 39 in
- CEMA Rating: B
- Net Weight: 126.00
- Roll Diameter (in): 5 in
- Roller Length (in): 33 in
- Type of Bearing: Roller
- Weight unit: LB
30-B5052 Return Training Idler-Pos Type