20-GC5302-02 IDL*35TRGH IMP EQ F/S
10516300
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 29 in
- CEMA Rating: C
- Height: 14.00
- Length: 31.00
- Net Weight: 48.00
- Roll Diameter (in): 5 in
- Roller Length (in): 9 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
20-C5302 Factory Sealed Troughing Impact Idler