OBS 30-GC6057-02 RTN P/A SPRL L/L FS

10516273 MFG #: Rexnord
$0.00 /
  • Material: Rubber Extrusion on Steel Backing
  • Product Type: Classic C Training Idlers
  • Net Weight: 123.00
  • Roll Diameter (in): 5.5 in
  • Weight unit: LB
30-C6057 Factory Sealed Spiral Ret TrainER Pos Arm
QTY