24-GC6051-02 IDL*A/S 4.5DRP ST F/S
10516192
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 33 in
- CEMA Rating: C
- Height: 14.00
- Length: 36.00
- Net Weight: 127.00
- Roll Diameter (in): 6 in
- Roller Length (in): 27 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
Idl* A/S 4.5drp Stl Factory Sealed