30-GC6202-02 IDL*20TRGH IMP EQ F/S
10516172
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 39 in
- CEMA Rating: C
- Net Weight: 73.30
- Roll Diameter (in): 6 in
- Roller Length (in): 11 in
- Type of Bearing: Roller
- Weight unit: LB
30-C6202 Factory Sealed Impact Troughing Idler