30-GC5210-01 IDL*20 A/S ST EQ R/G
10516127
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 39 in
- CEMA Rating: C
- Net Weight: 130.00
- Roll Diameter (in): 5 in
- Roller Length (in): 11 in
- Type of Bearing: Roller
- Weight unit: LB
30-C5210 Troughing Training Idler-act Sh Chk 30-C5212 411-20009 Shoe