42-GD5040-01 RTN D 4.5 DRP ST RG
10516069
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 51 in
- CEMA Rating: D
- Net Weight: 42.00
- Roll Diameter (in): 5 in
- Roller Length (in): 45 in
- Type of Bearing: Roller
- Weight unit: LB
42-d5040 5x45 Steel Roll Regreasable w/4.5 Drop Brkt