48-GC6056-02 IDL*P/A 4.5DRP RBDSC F/S
10516063
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 57 in
- CEMA Rating: C
- Net Weight: 171.00
- Roll Diameter (in): 6 in
- Roller Length (in): 52 in
- Type of Bearing: Roller
- Weight unit: LB
48-C6056 Factory Sealed Disc Ret Training Idler Pos Arm