42-GB5300-20 IDL*35TRGH ST EQ R/G B+
10516055
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Trough Steel Roll
- Bolting Length (in): 7.5 in
- Bolting Width (in): 51 in
- CEMA Rating: B
- Height: 17.00
- Length: 54.00
- Net Weight: 61.00
- Roll Diameter (in): 5 in
- Roller Length (in): 15 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
42-B5300 B+ R/g Troughing Idler