60-FC6022-01 IDL*L/S IMP 1.94BRG

10515911 MFG #: Rexnord
$0.00 /
  • Material: Rubber Impact
  • Product Type: Classic C Series-F Live Impact
  • Net Weight: 132.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
60-f6022 Flat Impact w/ma2115 Pillow Blocks
QTY