72-GD5212-02 IDL*20 P/A STL EQ F/S -D

10515833 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Training Idlers
  • Net Weight: 253.00
  • Roll Diameter (in): 5 in
  • Weight unit: LB
Idl*20 P/A Stl Eq Factory Sealed -d
QTY