OBS 48-GC6057-02 RTN P/A SPRL L/L FS

10515734 MFG #: Rexnord
$0.00 /
  • Material: Rubber
  • Product Type: Classic C Training Idlers
  • Height: 17.00
  • Length: 59.00
  • Net Weight: 159.00
  • Roll Diameter (in): 6 in
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 17.00
Rtn P/A Spiral Ang/ang Fs
QTY