36-FC6041-04 IDL L/S ST MA-2103 BRG

10515715 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Series-F Live Shaft
  • Net Weight: 50.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
Idl L/s Stl Ma-2103 Brg
QTY