611-21014-01 ROL*5X33 IMP G/SL REGR-C

10515658 MFG #: REX
$0.00 /
  • Chain Category: Conveying Idlers
  • Height: 6.00
  • Length: 34.00
  • Net Weight: 47.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
QTY