42-GD6302-02 IDL*35TRGH IMP EQ F/S
10515507
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic D Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 51 in
- CEMA Rating: D
- Height: 17.00
- Length: 54.00
- Net Weight: 92.00
- Roll Diameter (in): 6 in
- Roller Length (in): 15 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
Idl*35 Trough Imp Eq Factory Sealed