30-GB4312-02 IDL*35 P/A ST EQ F/S B+
10515348
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Trough Steel Roll
- Bolting Length (in): 6 in
- Bolting Width (in): 39 in
- CEMA Rating: B
- Net Weight: 105.00
- Roll Diameter (in): 4 in
- Roller Length (in): 11 in
- Type of Bearing: Roller
- Weight unit: LB
30-B4312 Factory Sealed Troughing Training Idler Pos Arm