24-GC5043-01 RTN C 4.5 DRP RBDSC RG

10515321 MFG #: Rexnord
$0.00 /
  • Material: Rubber Disc
  • Product Type: Classic C Rubber Disc Return
  • Bolting Length (in): 5 in
  • Bolting Width (in): 33 in
  • CEMA Rating: C
  • Net Weight: 24.24
  • Roll Diameter (in): 5 in
  • Roller Length (in): 27 in
  • Type of Bearing: Roller
  • Weight unit: LB
24-5043 5x27 Rubber Disc Regreasable w/4.5 Drop Bracket
QTY