48-GB5040-20 RTN B+ 1.5 DRP ST RG
10515133
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 57 in
- CEMA Rating: B
- Height: 17.00
- Length: 59.00
- Net Weight: 44.00
- Roll Diameter (in): 5 in
- Roller Length (in): 51 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
48-B5040 B+ 5x51 Stl Roll Regreasable w/1.5 Drop Brkt