OBS 60-GD6042-02 RTN D 4.5 DRP SPRL FS

10514795 MFG #: Rexnord
$0.00 /
  • Material: Rubber Extrusion on Steel Backing
  • Product Type: Classic D Spiral Return
  • Net Weight: 65.24
  • Roll Diameter (in): 5.5 in
  • Weight unit: LB
60-d6042 6x63 Rubber Spiral Factory Sealed w/4.50 Drop Brackets
QTY